N1CLARGE
* Representative image
N1CLARGE

N1 Hinged-Cover 36X48X17 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N1C364817

N1 Hinged-Cover 36X48X17 Carbon Steel - Gray

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Bodies and doors fabricated from 14 gauge steel. Continuous hinged doors. Doors are easily removable by pulling the hinged pin. Collar studs provided for mounting optional back panels. External mounting feet provided. Grounding provisions provided. Doors are furnished standard with flushmount quarter-turn latch.

Product details

General

Application
Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.
Color
Ansi-61 Gray Textured
Construction
Seam and Spot Welded
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Feet
Type
Enclosure
UPC
786725341986

Dimensions

Actual Depth
17.25 in
Actual Width
36 in
Depth
17 in
Height
48 in
Weight
168 lb
Width
36 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1

Resources and downloads