text.skipToContent text.skipToNavigation

SC060804

by Wiegmann 

Catalog ID: SC060804

N1 Screw-Cover 6X8X4 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
  • Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.
  • Product Details

    General

    Application Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
    Color Ansi-61 Gray Textured
    Construction Spot Welded
    Cover Type Screw Cover
    EU RoHS Indicator Yes
    Finish Type Textured
    Knockouts Yes
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type Embossed Mounting Holes
    Type Enclosure
    UPC 786725312504

    Dimensions

    Actual Depth 4.188 in
    Actual Height 8.125 in
    Actual Width 6.125 in
    Depth 4 in
    Height 8 in
    Weight 4.2 lb
    Width 6 in

    Conductor Related

    Cable Entry Knock Outs

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 5

    Resources/Downloads