text.skipToContent text.skipToNavigation

SC061206NK

By Wiegmann 

Catalog ID: SC061206NK

By Wiegmann
Catalog ID:  SC061206NK
N1 Screw-Cover - No Knockouts 6X12X6 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.
  • Product Details

    General

    EU RoHS Indicator No
    Knockouts No
    Listings UL, CSA
    Type Enclosure
    UPC 786725312818

    Dimensions

    Actual Height 12.25 in
    Actual Width 6.125 in
    Depth 6 in
    Height 12 in
    Weight 6.8 lb
    Width 6 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 5

    Resources and Downloads

    Specifications