SC080803NKSTRC
SC080803NKSTRC
play
RACO: Grand Slam Junction Box with STAB-IT®
SC080803NKSTRC_side
+1
SC080803NKSTRC_front

8 x 8 in. Grand Slam Junction Box with built in STAB-IT® clamps, No Knockouts

OR

Brand:

Raco

Catalog ID:

SC080803NKSTRC

Collection name:

GRAND SLAM;STAB-IT®

8 x 8 in. Grand Slam Junction Box with built in STAB-IT® clamps, No Knockouts

  • Innovative STAB-IT® clamp has been tested at over 3X's faster than traditional MC connectors
  • Designed for quick installation of flex, MC, MCI, MCI-A, HCF, AC and EMT
  • Surface mount cover and ground bar included
  • Available in two sizes to meet customer preference and job requirements
  • Two raised grounds for installation flexibility
  • Available with concentric knockouts on side and back for easy access

Product details

General

Application
RACO's Grand Slam Box is the quickest and easiest way to terminate home runs and other electrical wiring. Specifically designed for commercial applications, the Grand Slam Box offers both the flexibility and space desired in a junction box. Featuring RACO's STAB-IT® clamps for MC built-in, the Grand Slam Box offers the most labor savings and flexibility of any home run box on the market.
Mounting Type
Surface Mounted
UPC
050169997987

Dimensions

Dimensions
3.063 in x 8 in x 8 in
Height
8 in
Length
3.063 in
Weight
4.601 lb
Width
8 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
1
Pallet Quantity
240