text.skipToContent text.skipToNavigation

SC121208G

by Wiegmann 

Catalog ID: SC121208G

N1 Screw-Cover 12X12X8 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
  • Fabricated from 16 gauge G-90 pre-galvanized steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.
  • Product Details

    General

    Application Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
    Construction Spot Welded
    Cover Type Screw Cover
    EU RoHS Indicator Yes
    Finish Type Galvanized
    Knockouts Yes
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type Mounting Holes
    Type Enclosure
    UPC 786725846283

    Dimensions

    Actual Height 12.25 in
    Actual Width 12.125 in
    Depth 8 in
    Height 12 in
    Weight 12.5 lb
    Width 12 in

    Conductor Related

    Cable Entry Knock Outs

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 3

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions