text.skipToContent text.skipToNavigation

SC151806GNK

by Wiegmann 

Catalog ID: SC151806GNK

N1 Screw-Cover - No Knockouts 15X18X6 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from 16 gauge G-90 pre-galvanized steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box.
  • Product Details

    General

    Application Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
    Construction Spot Welded
    Cover Type Screw Cover
    EU RoHS Indicator No
    Finish Type Galvanized
    Knockouts No
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type Embossed Mounting Holes
    Type Enclosure
    UPC 786725318865

    Dimensions

    Actual Height 18.125 in
    Actual Width 15.125 in
    Depth 6 in
    Height 18 in
    Weight 13 lb
    Width 15 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 2

    Resources/Downloads

    Specifications

    Sales Drawings

    Engineering Drawing

    Terms and Conditions