text.skipToContent text.skipToNavigation

SC243010

by Wiegmann 

Catalog ID: SC243010

N1 Screw-Cover 24X30X10 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
  • Fabricated from 14 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.
  • Product Details

    General

    Application Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
    Color Ansi-61 Gray Smooth
    Construction Tack Welded
    Cover Type Screw Cover
    Finish Type Smooth
    Knockouts Yes
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type Mounting Holes
    Type Enclosure
    UPC 786725847143

    Dimensions

    Actual Depth 10.125 in
    Actual Height 30.125 in
    Actual Width 24.125 in
    Depth 10 in
    Height 30 in
    Weight 59 lb
    Width 24 in

    Conductor Related

    Cable Entry Knock Outs

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 1
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads