text.skipToContent text.skipToNavigation

B080603SC

by Wiegmann 

Catalog ID: B080603SC

N12 JIC Screw-Cover 8X6X3 Carbon Steel - Gray

Designed for use as instrument housing, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection from dirt, dust, oil, and water.

  • Bodies and doors fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts of holes. Lids are sealed with closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Weldnuts are provided to secure optional back panel. Captivated cover screws are provided which thread into sealed wells to prevent leakage through cover. Grounding provisions provided.
  • Product Details

    General

    Application Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection from dirt, dust, oil, and water.
    Color Ansi-61 Gray Textured
    Construction Continuously Welded Seams
    Cover Type Screw Cover
    EU RoHS Indicator Yes
    Finish Type Textured
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type External Mounting Plates
    Type Enclosure
    UPC 786725330621

    Dimensions

    Actual Depth 3.5 in
    Depth 4 in
    Height 8 in
    Weight 5.3 lb
    Width 6 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 12
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions