text.skipToContent text.skipToNavigation

B100804CHS

by Wiegmann 

Catalog ID: B100804CHS

N12 JIC Continuous Hinge Short Side 10X8X4 Carbon Steel - Gray

Intended for use as electrical junction boxes, terminal wiring boxes and instrument housings. Hinged door provides protection fromdust, dirt, oil and water.

  • Bodies fabricated from 14 gauge and doors fabricated from 16 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Lids are sealed with closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Weldnuts are provided for mounting optional panels securely. External screw clamps are quick and easy to operate. Standard continuous hinge. Grounding provisions provided.
  • Product Details

    General

    Application Intended for use as electrical junction boxes, terminal wiring boxes, and instrument housings. Hinged door provides convenient access. Designed to provide protection from dust, dirt, oil, and water.
    Color Ansi-61 Gray Textured
    Construction Continuously Welded Seams
    Cover Type Hinged Cover
    EU RoHS Indicator Yes
    Finish Type Textured
    Latches Type Clamps
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type External Mounting Plates
    Type Enclosure
    UPC 786725842728

    Dimensions

    Depth 4 in
    Height 8 in
    Weight 7.83 lb
    Width 10 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 12
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources/Downloads

    Specifications

    Sales Drawings

    3D Models

    Engineering Drawing

    Terms and Conditions