MY LISTS
HUBBELL
Image of B100804 N12 JIC Lift-Off Cover 10X8X4 Carbon Steel - Gray
* Representative image
Image of B100804 N12 JIC Lift-Off Cover 10X8X4 Carbon Steel - Gray

N12 JIC Lift-Off Cover 10X8X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: B100804

N12 JIC Lift-Off Cover 10X8X4 Carbon Steel - Gray

Product details

General

Application

The Hubbell Wiegmann B Series JIC box is a standard of the automotive industry but has wide application in other industries. The box incorporates a chain secured lift off cover and is designed to safeguard components against exposure to dust, dirt, oil, a

Catalog Number

B100804

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Lift Off

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Clamps

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725330706

Dimensions

Depth

4 in

Height

10 in

Weight

7.83 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1