MY LISTS
HUBBELL
Image of N12162006 N12 Single Door Wall-Mount 16X20X6 Carbon Steel - Gray
* Representative image
Image of N12162006 N12 Single Door Wall-Mount 16X20X6 Carbon Steel - Gray

N12 Single Door Wall-Mount 16X20X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N12162006

N12 Single Door Wall-Mount 16X20X6 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

  • Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access
  • Designed for indoor use in protecting components from dust, dirt, oil and water.

Product details

General

Application

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring. These enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Catalog Number

N12162006

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Smooth

Latches Type

Clamps

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725342150

Dimensions

Depth

6 in

Height

16 in

Weight

30 lb

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1