text.skipToContent text.skipToNavigation

N12241210

by Wiegmann 

Catalog ID: N12241210

N12 Single Door Wall-Mount 24X12X10 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Product Details

General

Application Intended for use in housing electrical and electronic controls, instruments, components and associated wiring. These enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator No
Finish Type Smooth
Latches Type Clamps
Listings UL, CSA
Material Carbon Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725344253

Dimensions

Depth 10 in
Height 24 in
Weight 39 lb
Width 12 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions