text.skipToContent text.skipToNavigation

N12302008

By Wiegmann 

Catalog ID: N12302008

By Wiegmann
Catalog ID:  N12302008
N12 Single Door Wall-Mount 30X20X8 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Product Details

General

EU RoHS Indicator Yes
Listings UL, CSA
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725343355

Dimensions

Depth 8 in
Height 30 in
Weight 53 lb
Width 20 in

Certifications and Compliance