text.skipToContent text.skipToNavigation

N12302410

by Wiegmann 

Catalog ID: N12302410

N12 Single Door Wall-Mount 30X24X10 Carbon Steel - Gray

Product Details

General

Application Intended for use in housing electrical and electronic controls, instruments, components and associated wiring. These enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator Yes
Finish Type Smooth
Latches Type Clamps
Listings UL, CSA
Material Carbon Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725344451

Dimensions

Depth 10 in
Height 30 in
Weight 64 lb
Width 24 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions