text.skipToContent text.skipToNavigation

N12303012

by Wiegmann 

Catalog ID: N12303012

N12 Single Door Wall-Mount 30X30X12 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Product Details

General

Application Intended for use in housing electrical and electronic controls, instruments, components and associated wiring. These enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator No
Finish Type Smooth
Latches Type Clamps
Listings UL, CSA
Material Carbon Steel
Mounting Type External Mounting Feet
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725345403

Dimensions

Depth 12 in
Height 30 in
Weight 80 lb
Width 30 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions