N12
* Representative image
N12

N12 Single Door Wall-Mount 42X36X10 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N12423610

N12 Single Door Wall-Mount 42X36X10 Carbon Steel - Gray

Intended for use in housing electrical and electronic controls, instruments, components and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oil and water.

Product details

General

Application
Intended for use in housing electrical and electronic controls, instruments, components, and associated wiring, these enclosures incorporate hinged doors which provide convenient access. Designed for indoor use in protecting components from dust, dirt, oi
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
No
Finish Type
Smooth
Latches Type
Clamps
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Feet
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725344758

Dimensions

Depth
10 in
Height
42 in
Weight
124 lb
Width
36 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1