text.skipToContent text.skipToNavigation

WA100804GIE

By Wiegmann 

Catalog ID: WA100804GIE

By Wiegmann
Catalog ID:  WA100804GIE
N12 JIC Hinged Screw-Cover 10X8X4 Carbon Steel - Gray

Designed for use as instrument housing, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection from dirt, dust, oil, and water.

  • Fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Lids are sealed with closed cell oil resistant neoprene gasket. Cover is secured by continuous hinge. Captivated door screws thread into sealed wells. No mounting feet or mounting holes are provided. Weldnuts are provided to mount optional panels. Grounding provisions provided.
  • Product Details

    General

    Application Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection from dirt, dust, oil, and water.
    Color Ansi-61 Gray Textured
    Construction Continuously Welded Seams
    Cover Type Hinged Screw Cover
    EU RoHS Indicator No
    Finish Type Textured
    Listings UL, CSA
    Material Carbon Steel
    Mounting Type Wall Mount
    Type Enclosure
    UPC 786725442157

    Dimensions

    Depth 4 in
    Height 10 in
    Weight 8.17 lb
    Width 8 in

    Certifications and Compliance

    Certified Listed cULus
    Nema Rating 12
    UL Listed Yes

    Logistics

    Carton Quantity 1

    Resources and Downloads