text.skipToContent text.skipToNavigation

WA202006FM

by Wiegmann 

Catalog ID: WA202006FM

N12 Single Door Flush Wall-Mount 20X20X6 Carbon Steel - Gray

Designed to house electrical controls, terminals and instruments. Provide protection from dirt, dust, oil and water. External frame allows enclosure to recessed in wall. Enclosure is used in applications where external space is limited or in high traffic area.

Product Details

General

Application Designed to house electrical controls, terminals and instruments. Provides protection from dirt, dust, oil and water. External frame allows enclosure to be recessed in a wall. Enclosure is used in applications where external space is limited or in high traffic areas.
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator Yes
Finish Type Smooth
Latches Type Captivated Screws
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Frame
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725446100

Dimensions

Depth 6 in
Height 20 in
Weight 45 lb
Width 20 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions