text.skipToContent text.skipToNavigation

WA722430FSDA

by Wiegmann 

Catalog ID: WA722430FSDA

N12 Single Door Dual Access Freestanding 72X24X30 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

Product Details

General

Application Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator No
Finish Type Textured
Latches Type 3 Point Keylocking-Padlocking Combo
Listings UL, CSA
Material Carbon Steel
Mounting Type Freestanding
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725416073

Dimensions

Actual Depth 30.25 in
Actual Height 72.120 in
Actual Width 24.12 in
Depth 30 in
Height 72 in
Weight 385 lb
Width 24 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads