text.skipToContent text.skipToNavigation

WA723018FS

by Wiegmann 

Catalog ID: WA723018FS

N12 Single Door Freestanding 72X30X18 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

Product Details

General

Application Designed to protect electronic controls, components and instruments in typical industrial environments from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor startes, drives, contactors, PLC's as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in automotive, pulp and paper, wood products, textile and similar industries.
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator Yes
Finish Type Textured
Latches Type 3 Point Keylocking-Padlocking Combo
Listings UL, CSA
Material Carbon Steel
Mounting Type Freestanding
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725417155

Dimensions

Actual Depth 18.12 in
Actual Height 72.120 in
Actual Width 30.12 in
Depth 18 in
Height 72 in
Weight 335 lb
Width 30 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads