text.skipToContent text.skipToNavigation

WA726036FSD

by Wiegmann 

Catalog ID: WA726036FSD

N12 Double Door Freestanding 72X60X36 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

Product Details

General

Application Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator No
Finish Type Textured
Latches Type 3 Point Keylocking-Padlocking Combo
Listings UL, CSA
Material Carbon Steel
Mounting Type Freestanding
Number of Doors (Fixed) 2
Type Enclosure
UPC 786725451005

Dimensions

Actual Depth 36.12 in
Actual Height 72.120 in
Actual Width 60.12 in
Depth 36 in
Height 72 in
Weight 750 lb
Width 60 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 12
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

Engineering Drawing

Terms and Conditions