text.skipToContent text.skipToNavigation

LPLE24-750

by CMC 

Catalog ID: LPLE24-750

Pad mounted termination enclosures, Three-Phase, NEMA 3R (rain-proof), 600 Volt Rated, Enclosure is made with a lift-off (removable) top

  • Aluminum mechanical bar connector eliminates compression tools, lugs and bolt assemblies
  • Aluminum enclosure is lightweight, low maintenance and has excellent corrosion resistance
  • Ample working space, allowing for easier termination with a removable swinging door
  • All-welded construction: welds and seams are ground smooth
  • Manufactured to meet or exceed ANSI C57-12.28 for wall-mount equipment enclosure integrity
  • Removable swinging doors - Doors have stainless steel lift off hinges with stainless steel three-point locking handles and recessed stainless steel penta-head bolts for security
  • Finish is Munsell green, oven cured powder coat
  • All mounting hardware is 18-8 stainless steel
  • Any pad mount enclosure can be made with a lift-off (removable) top. In order to designate this use “LPLE” instead of “LPTE”

Product Details

General

Material Aluminum
UPC 192663112173

Dimensions

Depth 54 in
Height 44 in
Width 48 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range 750 Kcmil - #2 AWG
Number Of Conductors 24

Resources/Downloads

Sales Drawings