text.skipToContent text.skipToNavigation

RSC060804GNK

by Wiegmann 

Catalog ID: RSC060804GNK

N3R Screw-Cover Wall-Mount No Knockouts 6X8X4 Carbon Steel - Galvanized

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge pre-galvanized steel
  • Drip shield top and smooth seamless sides and front
  • A slip-on reversible cover is securely fastened with screws located along bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

Product Details

General

Application Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Construction Spot Welded
Cover Type Screw Cover
EU RoHS Indicator Yes
Finish Type Galvanized
Knockouts No
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Enclosure
UPC 786725865772

Dimensions

Cubic Capacity 192 cu.in
Depth 4 in
Height 8 in
Weight 9.8 lb
Width 6 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 5

Resources/Downloads