text.skipToContent text.skipToNavigation

RSC081006NK

By Wiegmann 

Catalog ID: RSC081006NK

By Wiegmann
Catalog ID:  RSC081006NK
N3R Screw-Cover Wall-Mount No Knockouts 8X10X6 Carbon Steel - Gray

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge carbon steel
  • Drop shiled top and smooth seamless sides and front
  • A slip-on reversible cover is securely fastened with screws located along botoom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

Product Details

General

Application Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Color Ansi-61 Gray Textured
Construction Spot Welded
Cover Type Screw Cover
EU RoHS Indicator Yes
Finish Type Textured
Knockouts No
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Enclosure
UPC 786725865260

Dimensions

Cubic Capacity 480 cu.in
Depth 6 in
Height 10 in
Weight 8.8 lb
Width 8 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 5