RSC-GNK
* Representative image
RSC-GNK

N3R Screw-Cover Wall-Mount No Knockouts 8X12X6 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

RSC081206GNK

N3R Screw-Cover Wall-Mount No Knockouts 8X12X6 Carbon Steel - Galvanized

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge pre-galvanized steel
  • Drip shield top and smooth seamless sides and front
  • A slip-on reversible cover is securely fastened with screws located along bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

Product details

General

Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725865895

Dimensions

Cubic Capacity
576 cu.in
Depth
6 in
Height
12 in
Weight
9.8 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes

Logistics

Carton Quantity
5

Resources and downloads