text.skipToContent text.skipToNavigation

RSC121208NK

by Wiegmann 

Catalog ID: RSC121208NK

N3R Screw-Cover Wall-Mount No Knockouts 12X12X8 Carbon Steel - Gray

  • Bodies and doors fabricated from 16 gauge carbon steel
  • Drop shiled top and smooth seamless sides and front
  • A slip-on reversible cover is securely fastened with screws located along botoom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

Product Details

General

Application Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Color Ansi-61 Gray Textured
Construction Spot Welded
Cover Type Screw Cover
Finish Type Textured
Knockouts No
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Enclosure
UPC 786725875504

Dimensions

Cubic Capacity 1152 cu.in
Depth 8 in
Height 12 in
Weight 13 lb
Width 12 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Resources/Downloads