text.skipToContent text.skipToNavigation

RSC121210

by Wiegmann 

Catalog ID: RSC121210

N3R Screw-Cover Wall-Mount 12X12X10 Carbon Steel - Gray

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge carbon steel
  • Drop shiled top and smooth seamless sides and front
  • A slip-on reversible cover is securely fastened with screws located along botoom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

Product Details

General

Application Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Color Ansi-61 Gray Smooth
Construction Tack Welded
Cover Type Screw Cover
EU RoHS Indicator Yes
Finish Type Smooth
Knockouts No
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Type Enclosure
UPC 786725403202

Dimensions

Cubic Capacity 1440 cu.in
Depth 10 in
Height 12 in
Weight 16 lb
Width 12 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions