text.skipToContent text.skipToNavigation

RSC151806

by Wiegmann 

Catalog ID: RSC151806

N3R Screw-Cover Wall-Mount 15X18X6 Carbon Steel - Gray

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge carbon steel
  • Drop shield top and smooth seamless sides and front
  • Knockouts are standard on bottom
  • A slip-on reversible cover is securely fastened with screws located along bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

Product Details

General

Application Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Color Ansi-61 Gray Textured
Construction Spot Welded
Cover Type Screw Cover
EU RoHS Indicator Yes
Finish Type Textured
Knockouts Yes
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Enclosure
UPC 786725402809

Dimensions

Cubic Capacity 1620 cu.in
Depth 6 in
Height 18 in
Weight 17.5 lb
Width 15 in

Conductor Related

Cable Entry Knock Outs

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 2

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions