text.skipToContent text.skipToNavigation

RSC151806G

By Wiegmann 

Catalog ID: RSC151806G

By Wiegmann
Catalog ID:  RSC151806G
N3R Screw-Cover Wall-Mount 15X18X6 Carbon Steel - Galvanized

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge type 304 stainless steel
  • Continuously welded seams ground smooth, less knockouts or holes
  • Sealed with poured-in-place polyurenthane gasket
  • External mounting plates, top and bottom of enclosure
  • Stainless steel screws and clamps on four sides of cover assure watertight seal
  • Grounding provisions provided
  • Optional panels and terminak kits must be ordered separately

Product Details

General

EU RoHS Indicator Yes
Knockouts Yes
Listings UL, CSA
Type Enclosure
UPC 786725845958

Dimensions

Cubic Capacity 1620 cu.in
Depth 6 in
Height 18 in
Weight