text.skipToContent text.skipToNavigation

RSC182406G

by Wiegmann 

Catalog ID: RSC182406G

N3R Screw-Cover Wall-Mount 18X24X6 Carbon Steel - Galvanized

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge type 304 stainless steel
  • Continuously welded seams ground smooth, less knockouts or holes
  • Sealed with poured-in-place polyurenthane gasket
  • External mounting plates, top and bottom of enclosure
  • Stainless steel screws and clamps on four sides of cover assure watertight seal
  • Grounding provisions provided
  • Optional panels and terminak kits must be ordered separately

Product Details

General

Application Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Construction Spot Welded
Cover Type Screw Cover
EU RoHS Indicator No
Finish Type Galvanized
Knockouts Yes
Listings UL, CSA
Material Carbon Steel
Mounting Type Embossed Mounting Holes
Type Enclosure
UPC 786725846009

Dimensions

Cubic Capacity 2592 cu.in
Depth 6 in
Height 24 in
Weight 31 lb
Width 18 in

Conductor Related

Cable Entry Knock Outs

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions