text.skipToContent text.skipToNavigation

RSC242408G

by Wiegmann 

Catalog ID: RSC242408G

N3R Screw-Cover Wall-Mount 24X24X8 Carbon Steel - Galvanized

  • Bodies and doors fabricated from 14 gauge pre-galvanized steel
  • Drip shield top and smooth seamless sides and front
  • A slip-on reversible cover is securely fastened with screws located along bottom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

Product Details

General

Application Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Construction Tack Welded
Cover Type Screw Cover
EU RoHS Indicator No
Finish Type Galvanized
Knockouts No
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Type Enclosure
UPC 786725403165

Dimensions

Cubic Capacity 4608 cu.in
Depth 8 in
Height 24 in
Weight 46 lb
Width 24 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions