text.skipToContent text.skipToNavigation

WCT363012

by Wiegmann 

Catalog ID: WCT363012

N3R Single Door Transformer Screw-Cover 36X30X12 Carbon Steel - Gray

Designed for use as transformer housings, junction boxes, and service boxes.

  • Drip shield top and smooth seamless sides and front
  • A slip-on removable cover is securely fastened with plated screws located along bottom edge
  • No gasketing is required
  • Mounting holes on back of cabinet
  • Door handles provided
  • Hasp for padlocking and provisions for meter seal are provided
  • Grounding provisions provided
  • For removal of cover, move downward, then outward

Product Details

General

Application Designed for use as transformer housings, junction boxes, and service boxes.
Color Ansi-61 Gray Textured
Construction Seam Welded
Cover Type Screw Cover
EU RoHS Indicator Yes
Finish Type Textured
Knockouts No
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725336043

Dimensions

Cubic Capacity 12960 cu.in
Depth 12 in
Height 36 in
Weight 115 lb
Width 30 in

Certifications and Compliance

Certified Listed cULus
Nema Rating 3R
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions