HUBBELL
BN4
* Representative image
BN4

N4 JIC Lift-Off Cover 8X6X3.5 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

BN4080603

N4 JIC Lift-Off Cover 8X6X3.5 Carbon Steel - Gray

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection where equipment is hosed down, very wet or in outdoor applications.

  • Bodies fabricated from 14 gauge and doors fabricated from 16 gauge steel
  • Continuously welded seams ground smooth, less knockouts or holes
  • Closed cell oil resistant neoprene gasket
  • External mounting plates, top and bottom of enclosure
  • Weldnuts are provided to secure optional panel
  • Stainless steel screws and clamps on four sides of cover to assure water tight seal
  • Grounding provisions provided
  • Optional back panels and terminal kits must be ordered separately

Product details

General

Application

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection where equipment is hosed down, very wet, or in outdoor applications.

Catalog Number

BN4080603

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Lift Off

EU RoHS Indicator

Yes

Finish Type

Textured

Latches Type

Clamps

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Type

Enclosure

UPC

786725377305

Dimensions

Cubic Capacity

384 cu.in

Depth

8 in

Height

8 in

Weight

5.6 lb

Width

6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1