HUBBELL
BN4_CHQT
* Representative image
BN4_CHQT
BN4_CHQT_inside

NEMA 4 JIC Continuous Hinge Quarter Turn 14X12X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

BN4141208CHQT

NEMA 4 JIC Continuous Hinge Quarter Turn 14X12X8 Carbon Steel - Gray

The Ultimate Mini-Max series enclosures are designed to house and protect electrical and electronic components in harsh, dirty environments. Streamlined styling, quarter-turn latch, and attractive durable finish complement any high tech electronic equipment.

  • New 1/4 turn style JIC enclosure makes for easy door seal
  • Eliminates the need for exterior clips to secure door shut
  • 1/4 turn latch is interchangeable with many locking designs available to better suit the customer
  • FTC flange around the entire door opening to channel liquids away
  • ANSI 61 gray powder coat finish

Product details

General

Application

Ultimate Mini-Maxâ„¢ Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water and other contaminants are present. Streamlined styling, 1/4 turn latch and attractive durable finish compliment any high tech electronic equipment.

Catalog Number

BN4141208CHQT

Color

Gray

Cover Type

Hinged Cover

Finish Type

Polyester Powder

Latches Type

1/4 Turn

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725880287

Dimensions

Depth

8 in

Height

14 in

Weight

19 lb

Width

12 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4, 12

UL Listed

Yes

Logistics

Carton Quantity

1