text.skipToContent text.skipToNavigation

GP1606

by Wiegmann 

Catalog ID: GP1606

Gland Plate 16X6 Carbon Steel - Gray

Product Details

General

Accessory Type Plate
Color Gray
Material Carbon Steel
Type Accessory
UPC 786725890804

Dimensions

Height 16 in
Weight 1.7 lb
Width 6 in

Resources/Downloads