text.skipToContent text.skipToNavigation

GP2410

by Wiegmann 

Catalog ID: GP2410

Gland Plate 24X10 Carbon Steel - Gray

Product Details

General

Accessory Type Plate
Color Gray
Material Carbon Steel
Type Accessory
UPC 786725890842

Dimensions

Height 24 in
Weight 3.2 lb
Width 10 in

Resources/Downloads