MY LISTS
HUBBELL
Image of WA303012GSC N4 Gasketed Screw-Cover 30X30X12 Carbon Steel - Gray
* Representative image
Image of WA303012GSC N4 Gasketed Screw-Cover 30X30X12 Carbon Steel - Gray

N4 Gasketed Screw-Cover 30X30X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WA303012GSC

N4 Gasketed Screw-Cover 30X30X12 Carbon Steel - Gray

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

  • Bodies and covers fabricated from 12 gauge carbon steel
  • Seams are continuously welded and ground smooth
  • Cover contains closed cell oil resistant neoprene gasket
  • Enclosure comes with stainless steel cover screws which thread into sealed wells to prevent liquid, dust, etc. from entering into the box through the screw holes
  • Ground stud located in door
  • No holes, knockout, or rear mounting holes

Product details

General

Application

Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.

Catalog Number

WA303012GSC

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Smooth

Listings

UL

Material

Carbon Steel

Type

Enclosure

UPC

786725848881

Dimensions

Cubic Capacity

6272 cu.in

Depth

14 in

Height

14 in

Weight

95 lb

Width

32 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1