text.skipToContent text.skipToNavigation

N4 Gasketed Screw-Cover 6X6X6 Carbon Steel - Galvanized

By Wiegmann 

Catalog ID: WA060606GSCG

By Wiegmann
Catalog ID:  WA060606GSCG
N4 Gasketed Screw-Cover 6X6X6 Carbon Steel - Galvanized

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

  • Bodies and covers fabricated from 14 gauge G-9- grade galvanized steel
  • Seams are continuously welded and ground smooth
  • Covers contain closed cell oil resistant neoprene gasket
  • Enclosure comes with stainless steel cover screws which thread into seals wells to prevent liquid, dust, etc. from entering into the box through the screw holes
  • Ground stud located in door
  • No holes, knockout, or rear mounting holes

Product Details

General

Application Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Construction Continuously Welded Seams
Cover Type Screw Cover
EU RoHS Indicator Yes
Finish Type Galvanized
Listings UL
Material Carbon Steel
Type Enclosure
UPC 786725848638

Dimensions

Actual Depth 6.04 in