text.skipToContent text.skipToNavigation

N412 Single Door Slope-Top Ultimate 36X30X16 Carbon Steel - Gray

By Wiegmann 

Catalog ID: N412363016CST

By Wiegmann
Catalog ID:  N412363016CST
N412 Single Door Slope-Top Ultimate 36X30X16 Carbon Steel - Gray

Product Details

General

Application Hubbell Wiegmann N412CST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamline
Color Ansi-61 Gray Textured
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator Yes
Finish Type Textured
Latches Type 1/4 Turn
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725864478