MY LISTS
HUBBELL
Image of N4122024081PTC N412 Single Door Wall-Mount Ultimate 1-Point Handle 20X22X8 Carbon Steel - Gray
* Representative image
Image of N4122024081PTC N412 Single Door Wall-Mount Ultimate 1-Point Handle 20X22X8 Carbon Steel - Gray

N412 Single Door Wall-Mount Ultimate 1-Point Handle 20X22X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N4122024081PTC

N412 Single Door Wall-Mount Ultimate 1-Point Handle 20X22X8 Carbon Steel - Gray

  • Bodies and doors fabricated from 14 gauge steel
  • Continuously welded seams ground smooth, less holes and knockouts
  • Doors are interchangeable and easily removed
  • Grounding studs are welded to door and body assuring a positive ground
  • Print pocket is provided
  • Doors are sealed with poured-in place gasket
  • Mounting holes in rear of enclosure
  • Collar studs for mounting optional back panel
  • With 1pt keylocking/padlocking combo handle

Product details

General

Application

Hubbell Wiegmann N4121PTC ULTIMATE Series Enclosures are designed to house and protect electrical and eletronic components from harsh, dirty environments. For use in installations where dirt, dust, oil water, or other contaminants are present. Streamlined

Catalog Number

N4122024081PTC

Color

ANSI-61 Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Textured Polyester Paint

Knockouts

No

Latches Type

1-Point Handle

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725873753

Dimensions

Actual Depth

9.75 in

Actual Height

20.06 in

Actual Width

26.5 in

Cubic Capacity

3840 cu.in

Depth

8 in

Height

20 in

Weight

42 lb

Width

24 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads