N412_CGP
N412_CGP

412 Single Door Ultimate with Gland Plate 12X12X6 Caron Steel - Gray

Brand:

Wiegmann

Catalog ID:

N412121206CGP

412 Single Door Ultimate with Gland Plate 12X12X6 Caron Steel - Gray

Product details

General

Application
For use where dirt, dust, oil, water and other contaminants are present. Typical applications include municipal infrastructure, water treatment plants and other industrial or commercial facilities.
Color
Gray
Material
Carbon Steel
Mounting Type
Wall Mount
Number of Doors (Fixed)
1
Series
Ultimate
UPC
786725890613

Dimensions

Cubic Capacity
864 cu.in
Depth
6 in
Height
12 in
Weight
18 lb
Width
12 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
NEMA 4