text.skipToContent text.skipToNavigation

N412161608CST

By Wiegmann 

Catalog ID: N412161608CST

By Wiegmann
Catalog ID:  N412161608CST
N412 Single Door Slope-Top Ultimate 16X16X8 Carbon Steel - Gray

Product Details

General

EU RoHS Indicator Yes
Listings UL, CSA
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725864317

Dimensions

Actual Depth 9.75 in
Actual Width 16.06 in
Cubic Capacity 2048 cu.in
Depth 8 in
Height 16 in
Weight 22 lb
Width 16 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources and Downloads