text.skipToContent text.skipToNavigation

N4122016081PTC

by Wiegmann 

Catalog ID: N4122016081PTC

N412 Single Door Wall-Mount Ultimate 1-Point Handle 20X16X8 Carbon Steel - Gray

  • Bodies and doors fabricated from 14 gauge steel
  • Continuously welded seams ground smooth, less holes and knockouts
  • Doors are interchangeable and easily removed
  • Grounding studs are welded to door and body assuring a positive ground
  • Print pocket is provided
  • Doors are sealed with poured-in place gasket
  • Mounting holes in rear of enclosure
  • Collar studs for mounting optional back panel
  • With 1pt keylocking/padlocking combo handle

Product Details

General

Application Hubbell Wiegmann N4121PTC ULTIMATE Series Enclosures are designed to house and protect electrical and eletronic components from harsh, dirty environments. For use in installations where dirt, dust, oil water, or other contaminants are present. Streamlined
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Cover Type Door
Finish Type Smooth
Latches Type 1-Point Handle
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725873630

Dimensions

Actual Depth 9.75 in
Actual Height 22.5 in
Actual Width 16.06 in
Cubic Capacity 2560 cu.in
Depth 8 in
Height 20 in
Weight 31 lb
Width 16 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads