N412-1PTC
* Representative image
N412-1PTC

N412 Single Door Wall-Mount Ultimate 1-Point Handle 20X20X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

N4122020061PTC

N412 Single Door Wall-Mount Ultimate 1-Point Handle 20X20X6 Carbon Steel - Gray

  • Bodies and doors fabricated from 14 gauge steel
  • Continuously welded seams ground smooth, less holes and knockouts
  • Doors are interchangeable and easily removed
  • Grounding studs are welded to door and body assuring a positive ground
  • Print pocket is provided
  • Doors are sealed with poured-in place gasket
  • Mounting holes in rear of enclosure
  • Collar studs for mounting optional back panel
  • With 1pt keylocking/padlocking combo handle

Product details

General

Application
Hubbell Wiegmann N4121PTC ULTIMATE Series Enclosures are designed to house and protect electrical and eletronic components from harsh, dirty environments. For use in installations where dirt, dust, oil water, or other contaminants are present. Streamlined
Color
Ansi-61 Gray Smooth
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Smooth
Latches Type
1-Point Handle
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725873661

Dimensions

Actual Depth
7.75 in
Actual Height
22.5 in
Actual Width
20.06 in
Cubic Capacity
2400 cu.in
Depth
6 in
Height
20 in
Weight
35 lb
Width
20 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1