text.skipToContent text.skipToNavigation

N412242410C

by Wiegmann 

Catalog ID: N412242410C

N412 Single Door Wall-Mount Ultimate 24X24X10 Carbon Steel - Gray

Product Details

General

Application Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator Yes
Finish Type Smooth
Latches Type 1/4 Turn
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725863679

Dimensions

Actual Depth 11.75 in
Actual Height 26.5 in
Actual Width 24.06 in
Cubic Capacity 5760 cu.in
Depth 10 in
Height 24 in
Weight 58 lb
Width 24 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Sales Drawings

Engineering Drawing

Mod Center Drawing

Terms and Conditions