text.skipToContent text.skipToNavigation

N412302410CST

by Wiegmann 

Catalog ID: N412302410CST

N412 Single Door Slope-Top Ultimate 30X24X10 Carbon Steel - Gray

Product Details

General

Application Hubbell Wiegmann N412CST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamline
Color Ansi-61 Gray Smooth
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator Yes
Finish Type Smooth
Latches Type 1/4 Turn
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725864409

Dimensions

Actual Depth 11.75 in
Actual Height 30 in
Cubic Capacity 7200 cu.in
Depth 10 in
Height 30 in
Weight 53 lb
Width 24 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Resources/Downloads