text.skipToContent text.skipToNavigation

N412302420WCLG

by Wiegmann 

Catalog ID: N412302420WCLG

N412 Single Door Wall-Mount Ultimate with Window 30X24X20 Carbon Steel - Light Gray

Hubbell Wiegmann N12C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

Product Details

General

Application Hubbell Wiegmann N412WC ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined
Color Ral7035 Light-Gray Textured
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator No
Finish Type Textured
Latches Type 1/4 Turn
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725868919

Dimensions

Actual Depth 21.75 in
Actual Height 30 in
Actual Width 24.06 in
Cubic Capacity 14400 cu.in
Depth 20 in
Height 30 in
Weight 99 lb
Width 24 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources/Downloads