text.skipToContent text.skipToNavigation

N412362410CGP

by Wiegmann 

Catalog ID: N412362410CGP

N412 Single Door Ultimate with Gland Plate 36X24X10 Carbon Steel - Gray

Product Details

General

Application For use where dirt, dust, oil, water and other contaminants are present. Typical applications include municipal infrastructure, water treatment plants and other industrial or commercial facilities.
Color Gray
Material Carbon Steel
Mounting Type Wall Mount
Number of Doors (Fixed) 1
Series Ultimate
UPC 786725890750

Dimensions

Cubic Capacity 8640 cu.in
Depth 10 in
Height 36 in
Weight 70 lb
Width 24 in

Certifications and Compliance

Certified Listed cULus
Nema Rating NEMA 4

Resources/Downloads