text.skipToContent text.skipToNavigation

N412362410CLG

by Wiegmann 

Catalog ID: N412362410CLG

N412 Single Door Wall-Mount Ultimate 36X24X10 Carbon Steel - Light Gray

Product Details

General

Application Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined
Color Ral7035 Light-Gray Textured
Construction Continuously Welded Seams
Cover Type Door
EU RoHS Indicator No
Finish Type Textured
Latches Type 1/4 Turn
Listings UL, CSA
Material Carbon Steel
Mounting Type Mounting Holes
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725868391

Dimensions

Actual Depth 11.8 in
Actual Height 36 in
Actual Width 30.1 in
Cubic Capacity 8640 cu.in
Depth 10 in
Height 36 in
Weight 70 lb
Width 24 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Resources/Downloads