text.skipToContent text.skipToNavigation

N412363010CLG

By Wiegmann 

Catalog ID: N412363010CLG

By Wiegmann
Catalog ID:  N412363010CLG
N412 Single Door Wall-Mount Ultimate 36X30X10 Carbon Steel - Light Gray

Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

Product Details

General

EU RoHS Indicator No
Listings UL, CSA
Number of Doors (Fixed) 1
Type Enclosure
UPC 786725868407

Dimensions

Actual Depth 11.75 in
Actual Height 36 in
Actual Width 30.06 in
Cubic Capacity 10800 cu.in
Depth 10 in
Height 36 in
Weight 85 lb
Width 30 in

Certifications and Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating 4
UL Listed Yes

Logistics

Carton Quantity 1

Resources and Downloads

Specification